text.skipToContent text.skipToNavigation

KVSU31CG1

by Burndy 

Catalog ID: KVSU31CG1

Cast Cu Alloy Universal Service Connector, Silicon Bronze H/W,

Product Details

General

Material Copper Alloy
Plated Y
Plating Type Tin - Electro Plated
Trade Name OKLIP™
UPC 621945121096
UPC 12 Digit 6219451210966

Conductor Related

Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AAAC C 5005-Run
  • AAAC C 6201-Run
  • ACSR C Str-Run
  • CU C Solid-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • AAAC C 5005-Tap
  • AAAC C 6201-Tap
  • ACSR C Str-Tap
  • CU C Solid-Tap
  • GAL Steel C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings