
Brand: Burndy
Catalog ID: KVSW44TN
Catalog Number
KVSW44TN
Material
Copper
Plated
Y
Plating Type
Tin
Trade Name
OKLIP™
UPC
781810245934
UPC 14 Digit GTIN
00781810245934
Dimension - Height inch
4.14 in
Dimension - Height mm
105.15 mm
Dimension - Length Overall inch
1.04 in
Dimension - Stud Size inch
5/8 in
Dimension - Width inch
1.56 in
Package Height
Package Length
Package Weight
Package Width
Conductor - Copper Str Run Range
500 kcmil- 1000 kcmil
Conductor - Copper Str Tap Range
250 kcmil - 1000 kcmil
Conductor Type
CU C Str-Size
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
1