HUBBELL
QPX3428, Mech. Parallel Clamp for Cu, Mult. Configurations
Image of QPX3428 QPX3428, Mech. Parallel Clamp for Cu, Mult. Configurations

QPX3428, Mech. Parallel Clamp for Cu, Mult. Configurations

Brand: Burndy

Catalog ID: QPX3428

VERSITAP™ Mechanical Parallel Clamp for Cu, Run: 250-500 kcmil, Tap: #1-4/0 AWG. Capable of Tee, Cross, Parallel, Butt and Tap Configurations

  • VERSITAP™ Type QPX Parallel Clamps for copper are capable of Tee, Cross, Parallel, Butt and Tap configurations
  • Range-taking, only 10 connectors are required to accommodate conductor sizes from #6 Stranded to 1000 kcmil
  • Edges are rounded for easy taping

General

Application

For Tee, Cross, Parallel, Butt And Tap Connections, Copper

Catalog Number

QPX3428

Connector Type

Universal Clamp

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper

Material - Hardware

DURIUM™ Silicon Bronze

Physical Attribute - Number of Screws

2

Physical Attribute - Screw Type

Hexagonal Bolt

Plated

N

Plating Type

Unplated

Sub Brand

VERSITAP

Temperature Rating

194

Trade Name

VERSITAP™

Type

QPX

UPC

781810343258

UPC 14 Digit GTIN

00781810343258

Dimensions

Dimension - Height fraction

2-3/4

Dimension - Height inch

2.75

Dimension - Height mm

69.9 mm

Dimension - L Length Overall mm

44 mm

Dimension - Length Overall inch

1.75 in

Dimension - Width fraction

2-1/16 in

Dimension - Width inch

2.06

Dimension - Width mm

52 mm

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - Copper Str Run

250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Run Range

250 kcmil-500 kcmil

Conductor - Copper Str Tap

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Tap Range

1 AWG-4/0 AWG

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

240 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Universal Clamp

Physical Attribute - Number of Screws

2

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

1728