HUBBELL
CMC_APC_OHParallelClamps_ProdImage
CMC_APC_OHParallelClamps_ProdImage

APC-2/0I Overhead Parallel Clamps Aluminum Mechanical

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

APC-2/0I

Aluminum parallel clamps (extruded), Dual-rated connectors for aluminum or copper conductors

APC-2/0I. Pre filled with includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Pre-filled with CO-OX oxide inhibitor.
  • Furnished with high-stress anodized bolts with integrated washers.
  • Heavy-duty distribution connectors suitable for use over armor rod.

Product details

General

Catalog Number

APC-2/0I

Material

Aluminum

UPC

192663079056

Dimensions

Bolt Size

3/8 in

Length

1.375 in

Width

1.618 in

Conductor Related

Conductor - ACSR Str Run Range

6 - 2/0 ACSR;6 str AR

Conductor - ACSR Str Tap Range

6 - 2/0 ACSR;6 str AR

Conductor - AL Str Run Range

6 sol - 2/0 str.

Conductor - AL Str Tap Range

6 sol - 2/0 str

Conductor - Copper Str Run Range

6 sol - 2/0 str.

Conductor - Copper Str Tap Range

6 sol - 2/0 str

Resources and downloads