
Brand: Connector Mfg. Co. (CMC)
Catalog ID: APC-397-2I
APC-397-2I. Pre filled with includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
APC-397-2I
Material
Aluminum
UPC
192663076345
Bolt Size
1/2 in
Length
3.375 in
Package Height
Package Length
Package Weight
0.728 lb
Package Width
Width
2.562 in
Conductor - ACSR Str Run Range
3/0 str - 397.5 ACSR;4 str - 2/0 str AR
Conductor - ACSR Str Tap Range
3/0 str - 400 MCM;3/0 str - 397.5 ACSR;4 str - 2/0 str AR
Conductor - AL Str Run Range
3/0 str - 400 MCM
Conductor - AL Str Tap Range
3/0 str - 400 MCM
Conductor - Copper Str Run Range
3/0 str - 400 MCM
Conductor - Copper Str Tap Range
3/0 str - 400 MCM
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)