
Brand: Connector Mfg. Co. (CMC)
Catalog ID: APC-1000-3I
APC-1000-3I. Pre filled with includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
APC-1000-3I
Depth
5/8 in
Length
6 in
Width
3.5 in
Conductor - ACSR Str Run
397.5 kcmil- 795 kcmil
Conductor - ACSR Str Tap
397.5 kcmil- 795 kcmil