text.skipToContent text.skipToNavigation

Connector, Parallel Groove

by ANDERSON 

Catalog ID: LC402

Two Center Bolt Bronze Parallel Groove Connector

Product Details

General

Bolt Head Type Hex
Bolt Installation Torque (Recommended) 0 ft-lbs
Cover Available No
Inhibitor Loaded No
Material - Body Bronze
Material - Body Halves Bronze Alloy
Material - Bolt Silicon Bronze
Material - Bottom Member Bronze Alloy
Material - Hardware Silicon Bronze
Material - Hex Nut Stainless Steel
Material - Keeper Bronze
Material - Washer Stainless Steel
Plating No
Product Category Mechanical Connectors
Style Two Center Bolts
UPC 096359319528

Dimensions

Bolt Diameter 0.380 in
Diameter - Bolt 0.38 in
Height 2.250 in
Length 2.281 in
Weight 0.784 lb
Width 1.843 in

Conductor Related

Conductor Diameter (Main) - Maximum 0.528 in
Conductor Diameter (Main) - Minimum 0.204 in
Conductor Diameter (Main) Range 0.204 - 0.528
Conductor Diameter (Tap) - Maximum 0.528 in
Conductor Diameter (Tap) - Minimum 0.204 in
Conductor Type Copper

Certifications and Compliance

UL Listed No

Logistics

Pallet Quantity 1500 EA

Resources/Downloads