text.skipToContent text.skipToNavigation

Connector, Parallel Groove

By ANDERSON 

Catalog ID: LC1003

By ANDERSON
Catalog ID:  LC1003
Single U-Bolt Bronze Parallel Groove Connector

  • For copper to copper conductor connectors
  • More Options

    Product Details

    General

    Bolt Head Type U-Bolt
    Bolt Installation Torque (Recommended) 0 ft-lbs
    Cover Available No
    EU RoHS Indicator No
    Material Bronze
    Material - Body Bronze
    Material - Body Halves Bronze Alloy
    Material - Bolt Silicon Bronze
    Material - Bottom Member Bronze Alloy