HUBBELL
Image of LCU70066 Connector, Parallel Groove
* Representative image
Image of LCU70066 Connector, Parallel Groove

Connector, Parallel Groove

Brand:

ANDERSON

Catalog ID:

LCU70066

Three U-Bolt Aluminum Parallel Groove Connector

Aluminum three U-bolt parallel groove connector for aluminum to aluminum and aluminum to copper conductor splice/tap connections.

  • For aluminum to aluminum and aluminum to copper conductor splice/ tap connections
  • Sealant (XB) is recommended on all connections

Product details

General

Bolt Head Type

U-Bolt

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

LCU70066

Cover Available

No

Inhibitor Loaded

No

Material

Aluminum

Material - Body

Aluminum Alloy

Material - Body Halves

Aluminum Alloy

Material - Bolt

Aluminum Alloy

Material - Bottom Member

Aluminum Alloy

Material - Casting

Aluminum Alloy

Material - Hardware

Aluminum Alloy

Material - Spacer

Aluminum Alloy

Plating

No

Product Category

Mechanical Connectors

Style

Three U-Bolt

UPC

096359320302

Dimensions

Bolt Diameter

0.62

Diameter - Bolt

0.62 in

Dimensions

6.750 in x 3.313 in x 5.125 in

Height

5.125 in

Length

6.75 in

Weight

3.5 lb

Width

3.313 in

Conductor Related

Conductor Compatibility

ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Teal-605-30/19;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;ACSR-Canary-900-54/7;ACSR-Rail-954-45/7;ACSR-Brahma-203.2-16/19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;AAC-Bluebell-1033.5-37;AAC-Larkspur-1033.5-61;ACAR-853.7-30/7;ACAR-1024.5-30/7

Conductor Diameter - Maximum

1.172 in

Conductor Diameter - Minimum

0.994 in

Conductor Diameter (Tap) - Maximum

1.172 in

Conductor Diameter (Tap) - Minimum

0.994 in

Conductor Diameter Range

0.994 - 1.172

Certifications And Compliance

UL Listed

No

Logistics

Pallet Quantity

360

Resources and downloads

Specifications

Sales Drawings