HPS_ID_SWHCSA_PRODIMAGE
* Representative image
HPS_ID_SWHCSA_PRODIMAGE
HPS_ID_SWHCSA-PRESENATION_PRODIMAGE

Sheild Wire Helical Cushioned Suspension Clamp Assembly

Brand:

FARGO

Catalog ID:

SWHCSAAW0315

"The SWHCSA is a bolted aluminum suspension clamp. It is designed to provide enhanced conductor support and protection. The SWHCSA combines a cast aluminum clamp assembly with helical aluminum alloy rod sets and EPDM rubber inserts. The rubber inserts are assembled directly onto the conductor and are held in place with helical rods. The clamp assembly is then bolted around the helical wrapped rubber supporting inserts to complete the install. Material: Clamp Body & Strap-Aluminum Alloy, Rubber Insert-EPDM Rubber, Helical Rods-Aluminum Alloy, Clamping Range-0.328"-0.342" & Helical Rod Color Code-Purple, 10 Rods Per Set"

  • "The SWHCSAAW clamps are used for Alumoweld® overhead shield wire applications.Maximum Takeoff Angle=30°
  • Slip load is 15-20% of respective conductor RBS (Contact Hubbell for more Information)
  • Application O.D. = (Helical Rod O.D. X 2) + Conductor O.D
  • SWHCSA is supplied with BNK and does not include fittings"

Product details

General

Type
Shield Wire
UPC
096359701149

Logistics

Pallet Quantity
16