HUBBELL
PPHID-23961_96.jpg
* Representative image
PPHID-23961_96.jpg

Suspension Clamp

Brand:

ANDERSON

Catalog ID:

HAS252N

The HAS suspension clamp is a saddle type suspension clamp designed for use on standard voltage transmission lines. The HAS clamps are designed for use with all aluminum, ACSR, or aluminum alloy conductor. Material: Clamp-Aluminum alloy, Socket-Galvanized Ductile iron. Clamping Range: 0.400-0.850

The HAS suspension clamp is a saddle type suspension clamp designed for use on standard voltage transmission lines.

  • "Bolt and nut may be substituted for clevis pin by adding suffix "BNK" to catalog number
  • The clevis bolt and clevis pin are the same diameter"

Product details

General

Bolt Installation Torque (Recommended)

720 in-lbs

Catalog Number

HAS252N

EU RoHS Indicator

No

Fitting Type

None

Material - Clamp

Aluminum

Material - Hardware

Galvanized Steel

Material - Pin

Stainless Steel

Material - Pin (Cotter)

Stainless Steel

Product Category

Suspension Clamp

Strength Rating - Ultimate Body

30000 lb

Type

Standard Voltage Suspension Clamps

U-Bolts

5/8 in

UPC

096359315100

Dimensions

Angle - Take-Off Maximum

17.5 °

Clamping - Maximum

2.52 in

Clamping - Minimum

2 in

Clevis Opening

2.6875 in

Diameter - Clevis Pin

0.625 in

Height

4.25 in

Length

12 in

Weight

9 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

2- 2.52

Conductor Compatibility

ACSR-Finch-1113-54/19;ACSR-Bunting-1192.5-45/7;ACSR-Grackle-1192.5-54/19;ACSR-Bittern-1272-45/7;ACSR-Pheasant-1272-54/19;ACSR-Dipper-1351.5-45/7;ACSR-Martin-1351.5-54/19;ACSR-Bobolink-1431-45/7;ACSR-Plover-1431-54/19;ACSR-Nuthatch-1510.5-45/7;ACSR-Parrot-1510.5-54/19;ACSR-Lapwing-1590-45/7;ACSR-Falcon-1590-54/19;ACSR-Chukar-1780-84/19;AAC-Narcissus-1272-61;AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;AAC-Gladiolus-1510.5-61;AAC-Coreopsis-1590-61;AAC-Cowslip-2000-91;ACAR-1933-42/19

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

90