HUBBELL
PPHID-23965
PPHID-23965

Suspension Clamp

Brand:

ANDERSON

Catalog ID:

BRS60C

Bronze suspension clamp for use with copper or copperweld cable. Through the use of these clamps hysteresis and eddy current power losses are reduced toa minimum. Liners are not required.

Bronze suspension clamp for use with copper or copperweld cable. Through the use of these clamps hysteresis and eddy current power losses are reduced toa minimum. Liners are not required.

  • Cable clamping range: 0.20-0.60 in. dia.
  • Maximum take-off angle 15 degrees
  • Ultimate body strength 16,000 lbs
  • C-suffix: adds Clevis-Eye fitting CA04
  • The BRS suspension clamp is a saddle type suspension clamp designed for use with copper or Copperweld® cable.

Product details

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

BRS60C

EU RoHS Indicator

No

Fitting Type

Clevis

Material - Clamp

High Tensile Bronze Alloy

Material - Hardware

Galvanized Steel

Material - Pin

Stainless Steel

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Product Category

Suspension Clamp

Strength Rating - Ultimate Body

16000 lb

Type

Ground Wire Suspension Clamps

U-Bolts

1/2 in

UPC

096359349341

Dimensions

Angle - Take-Off Maximum

15 °

Clamping - Maximum

0.6 in

Clamping - Minimum

0.2 in

Clevis Opening

0.75 in

Diameter - Clevis Pin

0.625 in

Height

2.25 in

Length

6.5 in

Weight

4.5 lb

Electrical Ratings

Voltage Application

Ground Wire

Conductor Related

Clamping Range

0.2- 0.6

Certifications And Compliance

Buy American Compliant

Contact Manufacturer