
Brand: ANDERSON
Catalog ID: HAST2118S
The HAST2 is made with double groove keeper to accommodate twin conductor.
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
HAST2118S
EU RoHS Indicator
No
Fitting Type
Socket
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin
Stainless Steel
Material - Pin (Cotter)
Stainless Steel
Material - Socket and Clevis
Galvanized Ductile Iron
Material Type
Non-Standard
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
25000 lb
Type
Standard Voltage/T2 Suspension Clamps
UPC
096359315247
Angle - Take-Off Maximum
22.5 °
Clamping - Maximum
0.502 in
Clamping - Minimum
0.398 in
Clevis Opening
1.41 in
Diameter - Clevis Pin
0.625 in
Height
2.75 in
Length
8 in
Weight
4.4 lb
Voltage Application
Standard
Clamping Range
0.398- 0.502
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Bolt Installation Torque (Recommended)
480 in-lbs
Strength Rating - Ultimate Body
25000 lb