HUBBELL
Image of 909662000 Socket Eye

Socket Eye

Brand: ANDERSON

Catalog ID: 909662000

Socket eyes can be used for connecting conductor clamping devices to ball and socket type insulators.

Socket eyes can be used for connecting conductor clamping devices to ball and socket type insulators.

  • Ultimate Strength is 50,000 lbs. (222 kN)
  • Hole Diameter - 1.063 inches
  • Width - 1-1/16"
  • Length - 5-1/2"
  • Material: Body - galvanized ductile iron, Cotter Pin - stainless steel
  • For use with ANSI class 52-8 and 52-11 insulators per ANSI Spec. C29.2-71.

General

Catalog Number

909662000

EU RoHS Indicator

No

Material

Ductile Iron

Material - Pin (Cotter)

Stainless Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

50000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359252832

Dimensions

Diameter - Bolt

0 in

Diameter - Eye Hole

1.063 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

5.5 in

Length - Pin

0 in

Ring Height

0 in

Weight

5.684 lb

Width - Eye

1.063 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

50000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

320