
Brand: ANDERSON
Catalog ID: SYC50
Socket Y-Clevis are used to connect yoke plates or associated hardware to ball and socket insulators.
Catalog Number
SYC50
Material
Ductile Iron
Material - Pin (Cotter)
Stainless Steel
Material Type
Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
50000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359328537
With Sphere Nut
No
Diameter - Bolt
0 in
Diameter - Pin
0 in
Height
0.63 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
2.875 in
Length - Pin
0 in
Ring Height
0 in
Weight
5.6 lb
Width
3 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
50000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
With Sphere Nut
No
Pallet Quantity
480