
Brand: Connector Mfg. Co. (CMC)
Catalog ID: TC-350
TC-350 OEM Accessories Cover Plastic
Catalog Number
TC-350
Material
Aluminum
UPC
192663079247
Dimensions
3.76 in x 3.29 in x 1.76 in
Height
1.76 in
Length
3.76 in
Package Height
0 in
Package Length
0 in
Package Weight
0.082 lb
Package Width
0 in
Width
3.29 in