text.skipToContent text.skipToNavigation

Aluminum Automatic Dead End, 2/0 AAC, 2/0 AAAC, 2/0 ACSR Conductor, Semi-Flex Bail.

by FARGO 

Catalog ID: GD467

Aluminum Automatic Dead End, 2/0 AAC, 2/0 AAAC, 2/0 ACSR Conductor, Diameter range .400 - .470" (10.15 - 11.94 mm), Semi-Flex Bail.

  • Automatic Dead Ends for ACSR, AAC, and AAAC Conductor
  • galvanized steel stirrup clevis or Z-bail for primary applications and flexible or semi-flex bails for secondary applications
  • Add "N" for neoprene covered Flex or Semi-flex bail
  • Add "TA" for pulling eye (clevis bail only)

Product Details

General

Bail Option Semi-Flex Bail
Color Code Gray
Material Aluminum
Material - Bail Stainless Steel
Material - Shell High Strength Aluminum Alloy
Product Category Semi-Flex Bail
Type Automatic
UPC 096359309239

Dimensions

Assembly Rating (Ultimate) 0 lb
Weight 1.080 lb

Conductor Related

Conductor Compatibility ACSR-Quail-2/0-6/1;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAAC 6201 Alloy-Anaheim-155.4-6/18
Conductor Diameter - Maximum 0.47 in
Conductor Diameter - Minimum 0.4 in
Conductor Diameter Range 0.4 - 0.47

Logistics

Pallet Quantity 840 EA

Resources/Downloads