Aluminum Automatic Dead End, 336.4 AAC, 312.8 AAAC, 266.8 (18/1) ACSR Conductor, Semi-Flex Bail.

Brand:

FARGO

Catalog ID:

GD470

Aluminum Automatic Dead End, 336.4 AAC, 312.8 AAAC, 266.8 (18/1)ACSR Conductor, Diameter range .603 - .666" (15.32 - 16.92 mm), Semi-Flex Bail.

Fastest method of deadending ACSR, AAAC, and AAC conductor.

  • Automatic Dead Ends for ACSR, AAC, and AAAC Conductor
  • Galvanized steel stirrup clevis or Z-bail for primary applications and flexible or semi-flex bails for secondary applications
  • Add "N" for neoprene covered Flex or Semi-flex bail
  • Add "TA" for pulling eye (clevis bail only)

Product details

General

Bail Option
Semi-Flex Bail
Color Code
Brown
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Material - Bail
Stainless Steel
Material - Shell
High Strength Aluminum Alloy
Product Category
Semi-Flex Bail
Type
Automatic
UPC
096359309260

Dimensions

Assembly Rating (Ultimate)
10000 lb
Weight
1.37 lb

Conductor Related

Conductor Compatibility
ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7
Conductor Diameter - Maximum
0.666
Conductor Diameter - Minimum
0.603
Conductor Diameter Range
0.603 - 0.666