Aluminum Automatic Dead End, 4/0 AAC, 4/0 AAAC, 4/0 ACSR Conductor, Semi-Flex Bail.

Brand:

FARGO

Catalog ID:

GD469A

Aluminum Automatic Dead End, 4/0 AAC, 4/0 AAAC, 4/0 ACSR Conductor, Diameter range .505 - .595" (12.83 -15.11 mm), Semi-Flex Bail.

Fastest method of deadending ACSR, AAAC, and AAC conductor.

  • Automatic Dead Ends for ACSR, AAC, and AAAC Conductor
  • Galvanized steel stirrup clevis or Z-bail for primary applications and flexible or semi-flex bails for secondary applications
  • Add "N" for neoprene covered Flex or Semi-flex bail
  • Add "TA" for pulling eye (clevis bail only)

Product details

General

Bail Option
Semi-Flex Bail
Color Code
Pink
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Material - Bail
Stainless Steel
Material - Shell
High Strength Aluminum Alloy
Product Category
Semi-Flex Bail
Type
Automatic
UPC
096359309253

Dimensions

Weight
0.98 lb

Conductor Related

Conductor Compatibility
ACSR-Turkey-6-6/1;AAC-Oxlip-4/0-7
Conductor Diameter - Maximum
0.595
Conductor Diameter - Minimum
0.505
Conductor Diameter Range
0.505 - 0.595

Logistics

Pallet Quantity
800