text.skipToContent text.skipToNavigation

Copper Automatic Dead End, 2/0 SOL and 1/0 STR Copper, 2A CW Conductor, Clevis Bail.

By FARGO 

Catalog ID: GD517

By FARGO
Catalog ID:  GD517
Copper Automatic Dead End, 2/0 SOL and 1/0 STR Copper, 2A CW Conductor, Diameter range .36 - .37" (9.1 - 9.3 mm) , Clevis Bail.
  • Fastest method of deadending Copper and Copperweld® conductor
  • Flared mouth of gripping unit permits easy conductor installation
  • Four segment jaw is precision machined and automatically adjusts to the contour of the wire
  • High strength alloy copper tube for gripping Copperweld® conductors

More Options

Product Details

General

Bail Option Clevis Bail
Material Copper; Steel
Material - Bail Galvanized Steel
Material - Pin (Clevis) Galvanized Steel
Material - Pin (Cotter) Stainless Steel
Material - Shell Copper Alloy