HUBBELL
Copper Automatic Dead End, 4/0 STR Copper, Semi-Flex Bail.
Image of GD120R Copper Automatic Dead End, 4/0 STR Copper, Semi-Flex Bail.

Copper Automatic Dead End, 4/0 STR Copper, Semi-Flex Bail.

Brand: FARGO

Catalog ID: GD120R

Copper Automatic Dead End, 4/0 STR Copper, Conductor Range .52 - .53" (13.2 - 13.4 mm), Semi-Flex Bail.

Fastest method of deadending Copper and Copperweld® conductor.

  • Fastest method of deadending Copper and Copperweld® conductor
  • Flared mouth of gripping unit permits easy conductor installation
  • Four segment jaw is precision machined and automatically adjusts to the contour of the wire
  • High strength alloy copper tube for gripping Copperweld® conductors

General

Bail Option

Semi-Flex Bail

Catalog Number

GD120R

EU RoHS Indicator

Material

Copper; Steel

Material - Bail

Stainless Steel

Material - Shell

Copper Alloy

Product Category

Semi-Flex Bail

Type

Automatic

UPC

096359308409

Dimensions

Weight

1.47 lb

Conductor Related

Conductor Diameter - Maximum

0.53

Conductor Diameter - Minimum

0.52

Conductor Diameter Range

0.52 - 0.53

Certifications And Compliance

EU RoHS Indicator

Configuration

Bail Option

Semi-Flex Bail