text.skipToContent text.skipToNavigation

CUW30AE

by Burndy 

Catalog ID: CUW30AE

Deadend Clamp, High Strength Al Alloy, 1/0 AWG - 300 kcmil Al, 1/0 AWG - 266.8 kcmil ACSR, 10.00" L

Product Details

General

Connector Type Deadend
Material Aluminum Alloy
Material - Hardware Galvanized Steel
Plated N
Plating Type Unplated
UPC 781810091807

Dimensions

Dimension - B Length fraction 3-22/25 in
Dimension - B Length inch 3.88 in
Dimension - F Width Center to Center inch 0.68 in
Dimension - Height fraction 3-23/39 in
Dimension - Height inch 3.59 in
Dimension - L Length Overall mm 254 mm
Dimension - Length Overall inch 10 in
Dimension - Width fraction 3-8/17 in
Dimension - Width inch 3.47 in
Dimension - Width mm 88 mm

Conductor Related

Conductor - AAAC 5005 Size 123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil;312.8 (19) kcmil
Conductor - AAAC 5005 Size Range 123.3 (7) kcmil-312.8 (19) kcmil
Conductor - AAAC 6201 Size 123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil;312.8 (19) kcmil
Conductor - AAAC 6201 Size Range 123.3 (7) kcmil-312.8 (19) kcmil
Conductor - ACSR Str Size 1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil
Conductor - ACSR Str Size Range 1/0 (6/1) Raven AWG-266.8 (18/1) Waxwing kcmil
Conductor - AL Str Size 1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil
Conductor - AL Str Size Range 1/0 AWG-300 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Sales Drawings