text.skipToContent text.skipToNavigation

CUW556AE

by Burndy 

Catalog ID: CUW556AE

High Strength Aluminium Alloy, Deadend Clamp, 3/0 - 556 kcmil ACSR, 10.4" Length

Product Details

General

Connector Type Deadend
Material Aluminum Alloy
Material - Hardware Galvanized Steel
Plated Y
Plating Type Tin - Electro Plated
UPC 781810434550

Dimensions

Dimension - Height fraction 4-1/2 in
Dimension - Height inch 4.5 in
Dimension - L Length Overall mm 264 mm
Dimension - Length Overall inch 10.4 in
Dimension - Width fraction 3-65/67 in
Dimension - Width inch 3.97 in
Dimension - Width mm 101 mm

Conductor Related

Conductor - AL Str Size 3/0;4/0;250;266.8;300;336.4;350;397.5;400;450;477;500;550;556.5

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 22

Resources/Downloads

Customer Notices

Sales Drawings