HUBBELL
BUR_PPHID-264388_DUW31
BUR_PPHID-264388_DUW31

DUW28AE, Deadend Strain Clamp with Pulling Eye, Aluminum Alloy

Brand:

Burndy

Catalog ID:

DUW28AE

Al Alloy Deadend Strain Clamp, With Pulling Eye, #1 - 4/0 AWG Al, #2 - 4/0 AWG ACSR.

  • High strength cast aluminum alloy clamp recommended for strain bus applications
  • Three galvanized steel 8_bolts, single saddle, Headed clevis pin providing high holding strength
  • Pulling-eye in line with conductor for easier installation

Product details

General

Catalog Number

DUW28AE

Connector Type

Deadend

Material

Aluminum Alloy

Material - Hardware

Galvanized Steel

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

UPC

781810013380

Dimensions

Dimension - B Length fraction

5-4/21 in

Dimension - B Length inch

5.19 in

Dimension - Height fraction

2-3/50 in

Dimension - Height inch

2.06 in

Dimension - Height mm

52.3 mm

Dimension - Hole Size fraction

22/25

Dimension - Hole Size inch

0.88 in

Dimension - Hole Size mm

22 mm

Dimension - L Length Overall mm

264 mm

Dimension - Length Overall inch

10.41 in

Dimension - Width fraction

2-1/4 in

Dimension - Width inch

2.25 in

Dimension - Width mm

57 mm

Dimension - Z (inch)

1.44 in

Conductor Related

Conductor - AAAC 5005 Size

77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 5005 Size Range

77.47 (7) kcmil-246.9 (7) kcmil

Conductor - AAAC 6201 Size

77.47 (7) kcmil;123.3 (7) kcmil;155.4 (7) kcmil;195.7 (7) kcmil;246.9 (7) kcmil

Conductor - AAAC 6201 Size Range

77.47 (7) kcmil-246.9 (7) kcmil

Conductor - ACSR Str Size

2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG;1 (6/1) Robin AWG;1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG

Conductor - ACSR Str Size Range

2 (6/1) Sparrow AWG-4/0 (6/1) Penquin AWG

Conductor - AL Str Size

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - AL Str Size Range

1 AWG-4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads