text.skipToContent text.skipToNavigation

DUW44A

by Burndy 

Catalog ID: DUW44A

Al Alloy Deadend Strain Clamp, Without Pulling Eye, 500 - 1000 kcmil Al, 397.5 - 900 kcmil ACSR

Product Details

General

Connector Type Deadend
Material Aluminum Alloy
Material - Hardware Galvanized Steel
Plated N
Plating Type Unplated
Prefilled Oxide Inhibitor N
UPC 781810013359

Dimensions

Dimension - B Length fraction 6-4/21 in
Dimension - B Length inch 6.19 in
Dimension - Height fraction 3-3/8
Dimension - Height inch 4.61 in
Dimension - Hole Size fraction 1-1/4
Dimension - Hole Size inch 1.25 in
Dimension - Hole Size mm 32 mm
Dimension - L Length Overall mm 314 mm
Dimension - Length Overall inch 12.38 in
Dimension - Width fraction 3-5/8 in
Dimension - Width inch 3.56 in
Dimension - Width mm 90 mm
Dimension - Z inch 2.94 in

Conductor Related

Conductor - AAAC 5005 Size 465.4 (19) kcmil;559.5 (19) kcmil;652.4 (19) kcmil;740.8 (37) kcmil;927.2 (37) kcmil
Conductor - AAAC 5005 Size Range 465.4 (19) kcmil-927.2 (37) kcmil
Conductor - AAAC 6201 Size 465.4 (19) kcmil;559.5 (19) kcmil;652.4 (19) kcmil;740.8 (37) kcmil;927.2 (37) kcmil
Conductor - AAAC 6201 Size Range 465.4 (19) kcmil-927.2 (37) kcmil
Conductor - ACSR Str Size 397.5 (30/7) Larkspur kcmil;477.0 (18/1) Pelican kcmil;477.0 (24/7) Flicker kcmil;477.0 (26/7) Hawk kcmil;477. (30/7) Hen kcmil;500.0 (30/7) Heron kcmil;556.5 (24/7) Parakeet kcmil;556.5 (26/7) Dove kcmil;556.5 (30/7) Eagle kcmil;605 (24/7) Peacock kcmil;605 (26/7) Squab kcmil;605 (30/19) Teal kcmil;636 (24/7) Rook kcmil;636 (26/7) Grosbeak kcmil;636 (30/19) Egret kcmil;666.6 (24/7) Flamingo kcmil;715.5 (54/7) Crow kcmil;715.5 (24/7) Stilt kcmil;715.5 (26/7) Starling kcmil;715.5 (30/19) Redwing kcmil;795 (54/7) Condor kcmil;795 (26/7) Drake kcmil;795 (30/19) Mallard kcmil;874.5 (54/7) Crane kcmil;900 (54/7) Canary kcmil
Conductor - ACSR Str Size Range 397.5 (30/7) Larkspur kcmil-900 (54/7) Canary kcmil
Conductor - AL Str Size 500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil;874 kcmil;900 kcmil;954 kcmil;1000 kcmil
Conductor - AL Str Size Range 500 kcmil-1000 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings