text.skipToContent text.skipToNavigation

CUW32RE

by Burndy 

Catalog ID: CUW32RE

Deadend Clamp, High Strength Al Alloy, 3/0 AWG - 350 kcmil Al, 3/0 AWG - 336.4 kcmil ACSR, 10.00" L.

Features: High Strength Aluminum Clamp For Deadending Primary Distribution Lines, Straight-Line Design, With Hot Stick Lifting-Eye, Pulling-Eye, And Captured, Angled U-Bolts, Facilitates Installation And Maintenance, Especially On Hot-Line Work, Snub-Pocket V-Shaped, Range-Taking Conductor Groove And Galvanized Steel U-Bolts Provide High Holding Strength, Length: 10 IN, Width: 3-5/8 IN, Height: 4 IN

Product Details

General

Application For Aluminum, ACSR, 6201 And 5005, Deadending Primary Distribution Lines
Connector Type Deadend
EU RoHS Indicator Yes
Material Aluminum Alloy
Material - Hardware Galvanized Steel
Plated N
Plating Type Unplated
Sub Brand DEADEND CLAMP
Type CUW-R-E
UPC 781810092125

Dimensions

Dimension - B Length fraction 4-4/21 in
Dimension - B Length inch 4.19 in
Dimension - F Width Center to Center inch 0.72 in
Dimension - Height fraction 4-3/50 in
Dimension - Height inch 4.06 in
Dimension - L Length Overall mm 267 mm
Dimension - Length Overall inch 10.5 in
Dimension - Width fraction 3-29/50 in
Dimension - Width inch 3.58 in
Dimension - Width mm 91 mm

Conductor Related

Conductor - AAAC 5005 Size 195.7 (7) kcmil;246.9 (7) kcmil;312.8 (19) kcmil;394.5 (19) kcmil
Conductor - AAAC 5005 Size Range 195.7 (7) kcmil-394.5 (19) kcmil
Conductor - AAAC 6201 Size 195.7 (7) kcmil;246.9 (7) kcmil;312.8 (19) kcmil;394.5 (19) kcmil
Conductor - AAAC 6201 Size Range 195.7 (7) kcmil-394.5 (19) kcmil
Conductor - ACSR Str Size 3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil;101.8 (12/7) Petrel kcmil;110.8 (12/7) Minorca kcmil;134.6 (12/7) Leghorn kcmil;159 (12/7) Guinea kcmil;176.9 (12/7) Dotterel kcmil;190.8 (12/7) Dorking kcmil;211.3 (12/7) Cochin kcmil;203.2 (16/9) Brahma kcmil;266.8 (18/1) Waxwing kcmil;266.8 (26/7) Owl kcmil;266.8 (26/7) Partridge kcmil;300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil;336.4 (26/7) Linnet kcmil
Conductor - ACSR Str Size Range 3/0 (6/1) Pigeon AWG-336.4 (26/7) Linnet kcmil
Conductor - AL Str Size 3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil
Conductor - AL Str Size Range 3/0 AWG-350 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 5

Resources/Downloads

Customer Notices

Sales Drawings