text.skipToContent text.skipToNavigation

CUW361RE

by Burndy 

Catalog ID: CUW361RE

Deadend Clamp, High Strength Al Alloy, 4/0 AWG - 500 kcmil Al, 4/0 AWG - 477 kcmil ACSR, 11.00" L

Product Details

General

Connector Type Deadend
Material Aluminum Alloy
UPC 781810093016

Dimensions

Dimension - B Length inch 4.40 in
Dimension - Height inch 4.12 in
Dimension - L Length Overall mm 277 mm
Dimension - Length Overall inch 10.90 in
Dimension - Width inch 3.68 in
Dimension - Width mm 93 mm

Conductor Related

Conductor - ACSR Str Size Range 4/0(6-1 STR) AWG - 477(18-1 STR) kcmil
Conductor - AL Str Size Range 4/0 AWG - 500 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 11

Resources/Downloads

Customer Notices

Sales Drawings