
Brand: Burndy
Catalog ID: DUW31
Catalog Number
DUW31
Connector Type
Deadend
Material
Copper Alloy
Material - Hardware
Galvanized Steel
Plated
Y
Plating Type
Tin - Electro Plated
UPC
781810013434
UPC 14 Digit GTIN
00781810013434
Dimension - B Length fraction
4-14/25 in
Dimension - B Length inch
4.56 in
Dimension - Height fraction
1-47/50 in
Dimension - Height inch
1.94 in
Dimension - Height mm
49.3 mm
Dimension - L Length Overall mm
249 mm
Dimension - Length Overall inch
9.81 in
Dimension - Width fraction
2-11/25 in
Dimension - Width inch
2.44 in
Dimension - Width mm
62 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
4/0 AWG;250 kcmil;300 kcmil;350 kcmil
Conductor - Copper Str Size Range
4/0 AWG-350 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Deadend
Carton Quantity
1
Minimum Pack Quantity
4
Pallet Quantity
1