
Brand: Burndy
Catalog ID: DUW44
Catalog Number
DUW44
Connector Type
Deadend
Material
Copper Alloy
Material - Hardware
Galvanized Steel
Plated
Y
Plating Type
Bright Dipped
UPC
781810013458
UPC 14 Digit GTIN
00781810013458
Dimension - B Length fraction
5-1/4 in
Dimension - B Length inch
5.25 in
Dimension - Height fraction
2-64/79 in
Dimension - Height inch
2.81 in
Dimension - Height mm
71.4 mm
Dimension - L Length Overall mm
290 mm
Dimension - Length Overall inch
11.43 in
Dimension - Width fraction
3-11/50 in
Dimension - Width inch
3.22 in
Dimension - Width mm
82 mm
Package Height
Package Length
Package Weight
Package Width
Conductor - Copper Str Size
500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Size Range
500 kcmil-1000 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Deadend
Carton Quantity
2
Minimum Pack Quantity
10
Pallet Quantity
210