HUBBELL
Image of BSD84C Strain Clamp, Bronze, Quadrant, Heavy Duty

Strain Clamp, Bronze, Quadrant, Heavy Duty

Brand: ANDERSON

Catalog ID: BSD84C

Bolted bronze quadrant strain clamp deadend for heavy duty applications using copper or copperweld conductor.

Bolted bronze quadrant strain clamp deadend for heavy duty applications using copper or copperweld conductor.

  • ULT 25,000lbs
  • Clamping Range: 4/0 Str. - 500 MCM
  • Type BSD is designed for single cable
  • The Sag Eye Ultimate Strength is 60% of the Ultimate Body Strength without fitting
  • Rated slip strength as a % of conductor RBS varies with conductor type, size, and stranding. Minimum slip strength rating on standard strength conductors is 40% RBS (Partial Tension)
  • Bolt and Nut may be substituted for clevis pin by adding suffix "BNK" to catalog number. Example: BSD112CBNK
  • Bolt and clevis pin will be the same diameter
  • The "C" suffix indicates the component will come supplied with clevis eye CA1013