HUBBELL
PPHID-24372
* Representative image
PPHID-24372

Deadend, Straight Line. Ductile, Copper, Copperweld, Alumoweld Conductor Range 0.36 - 0.60 in, Fitting: None.

Brand:

ANDERSON

Catalog ID:

MDE60N

Deadend, Straight Line. Ductile, Copper, Copperweld, Alumoweld Conductor Range 0.36 - 0.60 in, Fitting: None.

For deadending static wires. May be used to deadend copper or Copperweld® phase conductors. Magnetic induction heating will occur.

  • For use with copper and CopperWeld phase conductor
  • Magnetic induction heating will occur
  • For dead ending static wire
  • Add "S" for socket OR "C" for clevis fitting

Product details

General

Catalog Number

MDE60N

Fitting Type

None

Material

Ductile Iron; Steel

Material - Body

Ductile Iron

Material - Hardware

Galvanized Steel

Material - Keeper

Ductile Iron

Product Category

Straight Line

Strength Rating - Ultimate Body

8000 lb

Style

MDE

Type

Bolted

U-Bolts

2 in

UPC

096359321958

Dimensions

Clevis Opening

0.75 in

Diameter - Bolt

0.5 in

Diameter - Pin

0.625 in

Length

8.938 in

Weight

3.8 lb

Width

0.75 in

Electrical Ratings

Voltage Application

Standard

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

0.6

Conductor Diameter - Minimum

0.36

Conductor Diameter Range

0.36 - 0.6

Logistics

Pallet Quantity

480

Resources and downloads