
Brand: ANDERSON
Catalog ID: BSOD5701N
For distribution and light transmission construction with copper or Copperweld® conductor. Power loss, corrosion and heat rise are all reduced to a minimum due to the nonferrous construction.
Catalog Number
BSOD5701N
Fitting Type
None
Material
Bronze; Steel
Material - Body
Bronze Alloy
Material - Bolt
Galvanized Steel
Material - Hardware
Galvanized Steel
Product Category
Straight Line
Strength Rating - Ultimate Body
8000 lb
Style
BSOD
Type
Bolted
U-Bolts
2 in
UPC
096359453895
Diameter - Bolt
0.5 in
Dimensions
9.346 in x 2.820 in x 4.500 in
Height
4.5 in
Length
9.346 in
Weight
3.75 lb
Width
2.82 in
Conductor Diameter - Maximum
0.57
Conductor Diameter - Minimum
0.16
Conductor Diameter Range
0.16 - 0.57
Strength Rating - Ultimate Body
8000 lb
Pallet Quantity
480