HPS_PPHID_24382_PRODIMAGE
HPS_PPHID_24382_PRODIMAGE

Compression Deadend, Uni-Grip®(One Die), Full Tension

Brand:

FARGO

Catalog ID:

A101126NT

Full tension deadend assembly for ACSR conductors consists of a prefilled aluminum deadend body precompressed onto a steel adjustable clevis. Single tongue deadends are supplied with one jumper terminal and double tongue deadends are supplied with two jumper terminals, mounting hardware, and core wire gripping unit.

Full tension deadend assembly for ACSR conductors consists of a prefilled aluminum deadend body precompressed onto a steel adjustable clevis. Single tongue deadends are supplied with one jumper terminal and double tongue deadends are supplied with two jumper terminals, mounting hardware, and core wire gripping unit.

  • For use with 556.5 kcmil 30/7 ACSR code name Eagle
  • Full tension Deadend assembly
  • Outside Diameter is 0.953 inches
  • Double Tongue
  • Adjustable Clevis
  • One Die Compression with die size 11CD
  • Material: Body - seamless extruded aluminum alloy tube, Clevis - galvanized forged steel, Terminals - seamless extruded aluminum alloy tube, Terminal Hardware - aluminum alloy, Cotter Pin - stainless steel.
  • Aluminum deadend body and jumper terminals are prefilled with joint compound
  • Uni-Grip Deadends and Jumper Terminals for conductors 1" dia or larger are EHV rated
  • Jumper Terminals and mounting hardware included as standard. To omit both jumper terminals, add suffix "NT" to catalog number. Example: A0112451NT.
  • To omit both jumper terminals and deadend tongues, add suffix "NPNT" to the catalog number. Example: A0112451NPNT.
  • For XL repair deadend, add suffix "XL" and repair cutoff length in inches. Example: A0112451XL24.

Product details

General

Bolt Installation Torque (Recommended)
0 ft-lbs
Compression Method
Uni-Grip (single die system)
Die Size
11CD
Material
Aluminum; Steel
Material - Body
Seamless Extruded Aluminum Alloy
Material - Clevis
Galvanized Forged Steel
Material - Hardware
Aluminum Alloy
Material - Pin (Cotter)
#304 Stainless Steel
Number of Bolt Holes
4
Number of Pad Holes
0
Press Minimum
60 to
Product Category
Adjustable Clevis
Style
Uni-Grip, Double Tongue, Adjustable Clevis
Tension Range
0 lb
Terminal Option
No
Type
Compression

Dimensions

Actual Clamp Strand Diameter Range
0 in
Adjustment Step
0 in
Angle - Pad
0 °
Bolt Diameter
1 in
Clamping - Maximum
0 in
Clamping - Minimum
0 in
Diameter - Clamping Hardware
0 in
Diameter - Clevis Pin
0 in
Diameter - Eye Hole
0 in
Diameter - Inside
0 in
Diameter - Outside
0.953 in
Diameter - Pad Bolt
0 in
Length - Pin
0 in
Length Before Compression
24.3 in
Maximum Adjustment
3.5 in
Messenger Diameter Range
0 - 0
Take Up
0 in
Thickness - Pad
0 in
Total Adjustment
0 in
Width - Pad
3 in

Electrical Ratings

Voltage Application
Standard

Conductor Related

Clamping Range
0- 0
Conductor Compatibility
ACSR-Eagle-556.5-30/7
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in