HUBBELL
Compression Deadend, Uni-GripĀ® Series(One Die), Full Tension
Image of A091239 Compression Deadend, Uni-GripĀ® Series(One Die), Full Tension

Compression Deadend, Uni-GripĀ® Series(One Die), Full Tension

Brand: FARGO

Catalog ID: A091239

Full tension deadend assembly for ACSR conductors consists of a prefilled aluminum deadend body precompressed onto a steel adjustable clevis. Single tongue deadends are supplied with one jumper terminal and double tongue deadends are supplied with two jumper terminals, mounting hardware, and core wire gripping unit.

Full tension deadend assembly for ACSR conductors consists of a prefilled aluminum deadend body precompressed onto a steel adjustable clevis. Single tongue deadends are supplied with one jumper terminal and double tongue deadends are supplied with two jumper terminals, mounting hardware, and core wire gripping unit.

  • For use with 715.5 kcmil 26/7 ACSR code name Starling
  • Full tension Deadend assembly
  • Outside Diameter is 1.051 inches
  • Single Tongue
  • Adjustable Clevis
  • One Die Compression with die size 12CD
  • Material: Body - seamless extruded aluminum alloy tube, Clevis - galvanized forged steel, Terminal - seamless extruded aluminum alloy tube, Terminal Hardware - aluminum alloy, Cotter Pin - stainless steel.
  • Aluminum deadend body and jumper terminal are prefilled with joint compound
  • Uni-Grip Deadends and Jumper Terminals for conductors 1" dia or larger are EHV rated
  • Jumper Terminal and mounting hardware included as standard. To omit jumper terminal, add suffix "NT" to catalog number. Example: A0112451NT.
  • To omit jumper terminal and deadend tongue, add suffix "NPNT" to the catalog number. Example: A0112451NPNT.
  • For XL repair deadend, add suffix "XL" and repair cutoff length in inches. Example: A0112451XL24.

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

A091239

Die Size

12CD

Material

Aluminum; Steel

Material - Body

Seamless Extruded Aluminum Alloy

Material - Clevis

Galvanized Forged Steel

Material - Hardware

Aluminum Alloy

Material - Pin (Cotter)

#304 Stainless Steel

Material - Terminal

Seamless Extruded Aluminum Alloy

Number of Bolt Holes

4

Number of Pad Holes

0

Press Minimum

60 to

Product Category

Adjustable Clevis

Series

Uni-GripĀ® Series

Style

Uni-Grip, Single Tongue, Adjustable Clevis

Tension Range

0 lb

Type

Compression

Dimensions

Actual Clamp Strand Diameter Range

0 in

Adjustment Step

0 in

Angle - Pad

0 °

Bolt Diameter

1 in

Clamping - Maximum

0 in

Clamping - Minimum

0 in

Diameter - Clamping Hardware

0 in

Diameter - Clevis Pin

0 in

Diameter - Eye Hole

0 in

Diameter - Inside

0 in

Diameter - Outside

1.051 in

Diameter - Pad Bolt

0 in

Die Size

12CD

Length - Pin

0 in

Length Before Compression

25.2 in

Messenger Diameter Range

0 - 0

Take Up

0 in

Thickness - Pad

0 in

Width - Pad

3 in

Electrical Ratings

Voltage Application

EHV; Standard

Conductor Related

Clamping Range

0- 0

Conductor Compatibility

ACSR-Starling-715.5-26/7

Conductor Diameter (Main) - Maximum

0 in

Conductor Diameter (Main) - Minimum

0 in

Conductor Diameter (Main) Range

0 - 0

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs

Press Minimum

60 to

Tension Range

0 lb

Operational

Compression Method

Uni-Grip (single die system)

Maximum Adjustment

3.5 in

Total Adjustment

0 in

Configuration

Number of Bolt Holes

4

Number of Pad Holes

0