
Brand: FARGO
Catalog ID: C091818
Full tension single tongue compression deadend assembly for All Aluminum Conductors (AAC). Consists of a prefilled aluminum deadend body precompressed onto a steel adjustable clevis, one jumper terminal, and mounting hardware.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
C091818
Die Size
18CD
Material
Aluminum; Steel
Material - Body
Seamless Extruded Aluminum Alloy
Material - Clevis
Galvanized Forged Steel
Material - Hardware
Aluminum Alloy
Material - Pin (Cotter)
#304 Stainless Steel
Material - Terminal
Seamless Extruded Aluminum Alloy
Number of Bolt Holes
4
Number of Pad Holes
0
Press Minimum
100 to
Product Category
Adjustable Clevis
Style
Uni-Grip, Single Tongue, Adjustable Clevis
Tension Range
0 lb
Type
Compression
Actual Clamp Strand Diameter Range
0 in
Adjustment Step
0 in
Angle - Pad
0 °
Bolt Diameter
1.1 in
Clamping - Maximum
0 in
Clamping - Minimum
0 in
Diameter - Clamping Hardware
0 in
Diameter - Clevis Pin
0 in
Diameter - Eye Hole
0 in
Diameter - Inside
0 in
Diameter - Pad Bolt
0 in
Die Size
18CD
Length - Pin
0 in
Length Before Compression
30.4 in
Messenger Diameter Range
0 - 0
Take Up
0 in
Thickness - Pad
0 in
Width - Pad
4 in
Voltage Application
EHV; Standard
Clamping Range
0- 0
Conductor Compatibility
AAC-Cowslip-2000-91
Conductor Diameter - Maximum
1.71 in
Conductor Diameter - Minimum
1.616 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter Range
1.616 - 1.71
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
Bolt Installation Torque (Recommended)
0 ft-lbs
Press Minimum
100 to
Tension Range
0 lb
Compression Method
Uni-Grip (single die system)
Maximum Adjustment
4.4 in
Total Adjustment
0 in
Number of Bolt Holes
4
Number of Pad Holes
0