HUBBELL
YTW_RE_Photo_ColorCMYK
YTW_RE_Photo_ColorCMYK

YTW43R43REKHT, Single Pad Full Tension Deadend for ACSS

Brand:

Burndy

Catalog ID:

YTW43R43REKHT

Single Pad Full Tension Compression Deadend for ACSS Conductor.

Product details

General

Connector Type

Deadend

Feature - Barrel Style

Tapered

Material

Aluminum

Physical Attribute - Number of Holes

4

UPC

781810517161

UPC 12 Digit

7818105171611

Dimensions

Dimension - B Length fraction

2-1/2 in

Dimension - B Length inch

2.50 in

Dimension - Bolt Size fraction

1/2

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size inch

0.88 in

Dimension - Length Overall inch

24.49 in

Dimension - Pad Width inch

3.25 in

Dimension - Width inch

0.69 in

Conductor Related

Conductor - ACSS Str Size

605 (24/7) kcmil;605 (26/7) kcmil;605 (30/7) kcmil;605 (30/19) kcmil;636 (20/7) kcmil;636 (22/7) kcmil;636 (24/7) kcmil;636 (26/7) kcmil;636 (30/7) kcmil;636 (30/19) kcmil;666.6 (24/7) kcmil

Conductor - ACSS Str Size Range

605 (24/7) kcmil-666.6 (24/7) kcmil

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads