HPS_ID_A041245_PRODIMAGE
* Representative image
HPS_ID_A041245_PRODIMAGE

Compression Deadend

Brand:

FARGO

Catalog ID:

C041515

Compression Deadend, Uni-Grip, Double Tongue, Horizontal Eye, for AAC, Dia. Range 1.331 - 1.425, With Terminals

  • For use with AAC code names: Columbine, Carnation, Gladiolus
  • Full tension Deadend assembly
  • Steel eye factory compressed in Horizontal orientation
  • Prefilled with joint compound
  • Uni-Grip Deadends & Jumper Terminals for conductors 1" dia or larger are EHV rated
  • Jumper Terminal & Mounting Hardware included

Product details

General

Bolt Installation Torque (Recommended)
0 ft-lbs
Compression Method
Uni-Grip (single die system)
Die Size
15CD
Material
Aluminum; Steel
Material - Body
Seamless Extruded Aluminum Alloy
Material - Eye
Galvanized Forged Steel
Material - Hardware
Aluminum Alloy
Material - Terminal
Seamless Extruded Aluminum Alloy
Number of Bolt Holes
4
Number of Pad Holes
0
Press Minimum
60 to
Product Category
Eye
Style
Uni-Grip, Double Tongue, Horizontal Eye
Tension Range
0 lb
Type
Compression

Dimensions

Actual Clamp Strand Diameter Range
0 in
Adjustment Step
0 in
Angle - Pad
0 °
Clamping - Maximum
0 in
Clamping - Minimum
0 in
Diameter - Clamping Hardware
0 in
Diameter - Clevis Pin
0 in
Diameter - Eye Hole
0 in
Diameter - Inside
0 in
Diameter - Pad Bolt
0 in
Length - Pin
0 in
Length Before Compression
17 in
Messenger Diameter Range
0 - 0
Take Up
0 in
Thickness - Pad
0 in
Total Adjustment
0 in
Width - Pad
3 in

Electrical Ratings

Voltage Application
EHV; Standard

Conductor Related

Clamping Range
0- 0
Conductor Compatibility
AAC-Columbine-1351.5-61;AAC-Carnation-1431-61;AAC-Gladiolus-1510.5-61
Conductor Diameter - Maximum
1.425 in
Conductor Diameter - Minimum
1.331 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter Range
1.331 - 1.425
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in