HUBBELL
Image of A041770NT Compression Deadend, Uni-Grip®(One Die), Full Tension

Compression Deadend, Uni-Grip®(One Die), Full Tension

Brand: FARGO

Catalog ID: A041770NT

Full tension deadend assembly for ACSR conductors consists of a prefilled aluminum deadend body precompressed onto a steel eye, prefilled 15° jumper terminals, mounting hardware and core gripping unit.

Full tension deadend assembly for ACSR conductors consists of a prefilled aluminum deadend body precompressed onto a steel eye, prefilled 15° jumper terminals, mounting hardware and core gripping unit.

  • For use with 1869.0 kcmil 68/7 ACSR code name Seahawk
  • Full tension Deadend assembly
  • Outside Diameter is 1.603 inches
  • Double Tongue
  • Steel eye factory compressed in Horizontal orientation
  • One Die Compression with die size 17CD
  • Material: Body - seamless extruded aluminum alloy tube, Eye - galvanized forged steel, Terminals - seamless extruded aluminum alloy tube, Hardware - aluminum alloy.
  • Aluminum deadend body and jumper terminals are prefilled with joint compound
  • Uni-Grip Deadends and Jumper Terminals for conductors 1" dia or larger are EHV rated
  • Jumper Terminals and mounting hardware included as standard. To omit both jumper terminals, add suffix "NT" to catalog number. Example: A0112451NT.
  • To omit both jumper terminals and deadend tongues, add suffix "NPNT" to the catalog number. Example: A0112451NPNT.
  • For XL repair deadend, add suffix "XL" and repair cutoff length in inches. Example: A0112451XL24.