HUBBELL
Strain Clamp, Snubbing
Strain Clamp, Snubbing

Strain Clamp, Snubbing

Brand:

ANDERSON

Catalog ID:

885002000

"Bolted Stud Connectors, Connecting Stud to Cable, Stud Dia./Thd.- 1-1/4”-12,Conductor Range: AAC-250-400 MCM, ACSR- 4/0-336.4 MCM, Dia.- 0.563”-0.744”, Material: Castings- Aluminum Alloy, Hardware- Aluminum Alloy"

Product details

General

Catalog Number

885002000

EU RoHS Indicator

No

Fitting Type

None

Material

Ductile Iron

Number of Pad Holes

0

Product Category

Strain Clamp

Strength Rating - Ultimate Body

10000 lb

Tension Range

0 lb

Type

Bolted

UPC

096359252672

Dimensions

Messenger Diameter Range

0 - 0

Take Up

0 in

Thickness - Pad

0 in

Total Adjustment

0 in

Weight

2.35 lb

Conductor Related

Conductor Diameter - Maximum

0.5 in

Conductor Diameter - Minimum

0.2 in

Conductor Diameter Range

0.2 - 0.5

Messenger Diameter - Maximum

0 in

Messenger Diameter - Minimum

0 in

Logistics

Pallet Quantity

800

Resources and downloads