HUBBELL
Image of SW7197FL Deadend, Aluminum Wedge, Service Entrance / Drop Installation
* Representative image
Image of SW7197FL Deadend, Aluminum Wedge, Service Entrance / Drop Installation
play

Deadend, Aluminum Wedge, Service Entrance / Drop Installation

Brand:

FARGO

Catalog ID:

SW7197FL

Aluminum Wedge For Service Entrance and Drop Installations, Flexible Bail, 2/0 - 4/0 ACSR/AAAC, 2/0 - 4/0 AAC, Dia. Range .414 - .565

For deadending and stress relief of service entrance/drop installations.

Flexible Bail for use with hooks and small eyes

Product details

General

Bail Option

Flexible

Catalog Number

SW7197FL

Color Code

Red

Material

Aluminum Alloy

UPC

096359526551

Conductor Related

Conductor Diameter - Maximum

0.565

Conductor Diameter - Minimum

0.414

Conductor Diameter Range

0.414 - 0.565

Conductor Type

  • AAC
  • ACSR
  • AAAC

Logistics

Carton Quantity

25

Pallet Quantity

2625

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems Service Wedge Installation