HPS_ID_ACB-30_Iso_PRODIMAGE
* Representative image
HPS_ID_ACB-30_Iso_PRODIMAGE
play
play
+1
HPS_ID_ACB-30_Side_PRODIMAGE

Corona End Cap, Aluminum

Brand:

ANDERSON

Catalog ID:

ACB10

Aluminum external, corona end cap for reducing electrostatic loss and enclosing tubing end. Cap is designed for drive fit with tapered internal fingers.

Aluminum external, corona end cap for reducing electrostatic loss and enclosing tubing end. Cap is designed for drive fit with tapered internal fingers.

  • "For aluminum tubing size 1" IPS Schedule 40 and 80
  • Material: 356-T6 aluminum alloy"

Product details

General

EU RoHS Indicator
No
Material
Aluminum
Number of Ground Braid Lug Holes
0
Type
Tube End Cap
UPC
096359345961

Dimensions

Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
0.294 lb

Electrical Ratings

Maximum Current Rating Amps Continuous
0

Conductor Related

Conductor Type
Aluminum Bus

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products (VI05050E0619)
play
Hubbell Power Systems Quick Ship (VI05124E1018)