HUBBELL
Image of HBC30L Hot Line, Clevis Ball
Image of HBC30L Hot Line, Clevis Ball

Hot Line, Clevis Ball

Brand: ANDERSON

Catalog ID: HBC30L

Hot line ball clevises are used to attach ball and socket insulators to other associated hardware within an insulator string. Shoulders are provided to accommodate hot line tools.

Hot line ball clevises are used to attach ball and socket insulators to other associated hardware within an insulator string.

  • "For use with ANSI class 52-3 & 52-5 insulators
  • Material: Body-Galvanized Forged steel, Clevis Pin-Galvanized steel, Cotter pin-Stainless steel
  • Available Range of Lengths: Minimum-11" Maximum-24" with 0.500" increment
  • Use letter “D” to represent decimal point in catalog number when applicable Example: HBC3012D5 for 12.500" length
  • Bolt and nut may be substituted for clevis pin by adding suffix "BNK" to catalog number
  • Shield nut can be supplied by adding suffix “SN” to catalog number"

General

Catalog Number

HBC30L

Extension Link Type

Clevis Ball

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material Type

Non-Standard

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Dimensions

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Pin

0 in

Ring Height

0 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0