HUBBELL
Image of FHCC30L90 Hot Line Link, Clevis Clevis

Hot Line Link, Clevis Clevis

Brand: ANDERSON

Catalog ID: FHCC30L90

Hot Line Clevis Clevises are forged from high strength steel and contain no welded joints. Because of the variety of fittings and lengths, links are made only to order. Please specify by catalog number and the length required.

Hot Line Clevis Clevises are forged from high strength steel and contain no welded joints. Because of the variety of fittings and lengths, links are made only to order. Please specify by catalog number and the length required.

  • Hot Line Clevis Clevis: 0.938" x 2.375" Opening x 0.750" Thick
  • Clevis: 0.813" Opening x 0.625" Pin
  • UTS 30,000 lb
  • Material: Body-Galvanized Forged steel, Clevis Pin-Galvanized steel, Cotter pin-Stainless steel
  • Available Range of Lengths: Minimum-12" Maximum-144" with .500" increment
  • Use letter “D” to represent decimal point in catalog number when applicable