HUBBELL
Image of FHCC50L Hot Line Link, Clevis Clevis
Image of FHCC50L Hot Line Link, Clevis Clevis

Hot Line Link, Clevis Clevis

Brand: ANDERSON

Catalog ID: FHCC50L

Hot Line Clevis Clevises are forged from high strength steel and contain no welded joints. Because of the variety of fittings and lengths, links are made only to order. Please specify by catalog number and the length required.

  • Hot Line Clevis Clevis: 1.125" x 2.500" Opening x 0.813" Thick
  • Clevis: 1.000" Opening x 0.875" Pin
  • UTS 50,000 lb
  • Material: Body-Galvanized Forged steel, Clevis Pin-Galvanized steel, Cotter pin-Stainless steel
  • Available Range of Lengths: Minimum-12" Maximum-144" with .500" increment
  • Use letter “D” to represent decimal point in catalog number when applicable

General

Catalog Number

FHCC50L

Coupling Orientation

Straight

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material Type

Non-Standard

Strength Rating - Ultimate

50000 lb

Strength Rating - Ultimate Body

0 lb

Dimensions

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Pin

0 in

Ring Height

0 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

50000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0