PPHID-23714
PPHID-23714

Hot Line Link, Clevis Eye

Brand:

ANDERSON

Catalog ID:

FHCE30L

Hot Line Clevis Eyes are forged from high strength steel and contain no welded joints. Because of the variety of fittings and lengths, links are made only to order. Please specify by catalog number and the length required.

Hot Line Clevis Eyes are forged from high strength steel and contain no welded joints. Because of the variety of fittings and lengths, links are made only to order. Please specify by catalog number and the length required.

  • Hot Line Link, Oval-Eye Clevis: 0.690" Thick. With 0.690" Dia. Hole
  • UTS 30,000 lb
  • Material: Body-Galvanized Forged steel, Clevis Pin-Galvanized steel, Cotter pin-Stainless steel
  • Available Range of Lengths: Minimum-11" Maximum-144" with 0.500" increment
  • Use letter “D” to represent decimal point in catalog number when applicableExample: FHCE3012D5 for 12.500" length
  • Bolt and nut may be substituted for clevis pin by adding suffix "BNK" to catalog number
  • Shield nut can be supplied by adding suffix “SN” to catalog number"

Product details

General

Coupling Orientation
Straight
Material
Steel
Material - Pin (Clevis)
Galvanized Steel
Number of Bolt Holes
0
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb

Dimensions

Assembly Rating (Ultimate)
0 lb
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in

Conductor Related

Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in