HUBBELL
Image of HOOT50L Hot Line Link, Oval-Eye Oval-Eye
Image of HOOT50L Hot Line Link, Oval-Eye Oval-Eye

Hot Line Link, Oval-Eye Oval-Eye

Brand: ANDERSON

Catalog ID: HOOT50L

Hot Line Chain Eye Chain Eyes are forged from high strength steel and contain no welded joints. Because of the variety of fittings and lengths, links are made only to order. Please specify by catalog number and the length required.

  • Hot Line Link
  • Oval Eye/Oval Eye Rotated
  • UTS 50,000 lb
  • Material: Body-Galvanized Forged steel
  • Oval Eye/Oval Eye with one Oval Eye rotated 90 degrees
  • Available Range of Lengths: L = Desired Length in 0.500" increments with minimum of 12" and maximum of 144

General

Catalog Number

HOOT50L

Extension Link Type

Oval-Eye Oval-Eye

Material

Steel

Material Type

Non-Standard

Strength Rating - Ultimate

50000 lb

Strength Rating - Ultimate Body

0 lb

Dimensions

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Pin

0 in

Ring Height

0 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

50000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0