Hot Line Link, Y-Clevis Oval-Eye

Brand:

ANDERSON

Catalog ID:

HYCOE30L90

"Hexoganal Nut, Material: Aluminum alloy, Size & Thread: .500-13 , Width: 0.750""

  • "Material: Body-Galvanized Forged steel, Bent bolt & Hex. Nut-Galvanized steel, Cotter pin-Stainless steel
  • Available Range of Lengths: Minimum-11" Maximum-144" with 0.500" increment
  • Use letter “D” to represent decimal point in catalog number when applicableExample: HYCOE3012D590 for 12.500" length
  • Shield nut can be supplied by adding suffix “SN” to catalog number"

Product details

General

Coupling Orientation
Rotated
Extension Link Type
Y-Clevis Oval Eye
Material
Steel
Material - Pin (Clevis)
Galvanized Steel
Number of Bolt Holes
0
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb

Dimensions

Assembly Rating (Ultimate)
0 lb
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in

Conductor Related

Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in