text.skipToContent text.skipToNavigation

Hot Line Link, Y-Clevis Oval-Eye

By ANDERSON 

Catalog ID: HYCOE50L

By ANDERSON
Catalog ID:  HYCOE50L
Hot Line Y-Clevis Oval-Eye, Forged Steel, 0.875" Curved Bolt; Oval Eye: 1.125 x 2.500" Opening x 0.813" Thick, UTS 50,000 lb

More Options

Product Details

General

Coupling Orientation Straight
Extension Link Type Y-Clevis Oval Eye
Material Steel
Material - Pin (Clevis) Galvanized Steel
Number of Bolt Holes 0
Strength Rating - Ultimate 50000 lb
Strength Rating - Ultimate Body 0 lb

Dimensions

Assembly Rating (Ultimate) 0 lb
Diameter - Bolt 0 in
Diameter - Pin 0 in
Insulator Throat Diameter - Maximum 0 in
Insulator Throat Diameter - Minimum 0 in
Insulator Throat Diameter Range 0 - 0
Length - Pin 0 in
Maximum Adjustment 0 in
Ring Height 0 in

Conductor Related

Conductor Diameter - Maximum 0 in
Conductor Spacing 0 in

Resources and Downloads