HUBBELL
Formed Wire Deadend for BezinalĀ® Series Guy Strand 9/16"
Image of BDE9116 Formed Wire Deadend for BezinalĀ® Series Guy Strand 9/16"

Formed Wire Deadend for BezinalĀ® Series Guy Strand 9/16"

Brand: FARGO

Catalog ID: BDE9116

Formed Wire Deadend for 9/16" BezinalĀ® Guy Strand

For deadend applications for support of guy wires. Fargo BDE series formed wire deadends are designed for use on BezinalĀ® strand.

  • For BezinalĀ® Guy Strand
  • BezinalĀ® (B-coat) wire construction
  • 35,000lb (155.7kN) maximum RBS

General

Application

Deadend for BezinalĀ® Guy Strand

Catalog Number

BDE9116

Color Code

Yellow

Material

Zinc-Aluminum Coated Steel

Product Category

Guy Wire

Series

BezinalĀ® Series

Type

Formed Wire

UPC

096359624615

Dimensions

Dimensions

55.000 in x 3.939 in x 0.782 in

Height

0.782 in

Length

55 in

Nominal Guy Wire Size

9/16" BezinalĀ®

Weight

4.25 lb

Width

3.939 in

Conductor Related

Conductor Diameter - Maximum

0.57 in

Conductor Diameter - Minimum

0.516 in

Conductor Diameter Range

0.516 - 0.570

Conductor Type

BezinalĀ® and other common Zinc-Aluminum coated strand

Guy Wire Type

BezinalĀ® and other common Zinc-Aluminum coated strand

Logistics

Carton Quantity

10

Pallet Quantity

180