Formed Wire Deadend for Guy Strand 7/16"

Brand:

FARGO

Catalog ID:

FWDE1108TE

Formed Wire Deadend for 7/16" Guy Strand, Tapered Ends

For deadend applications of support guy wires. Fargo FWDE series formed wire deadends are designed for use on all types of galvanized guy wire (EHS, High Strength, Common, Siemens-Martin, Utilities and Bell System Strand).

For HSS, EHS, Common Siemens-Martin; Utilities and Bell System Strand grades; Zinc plated (B-coat) EHS steel construction; Tapered Ends; 20800lb (92.5KN) maximum RBS

Product details

General

Application
Deadend for Guy Strand
Color Code
Green
Material
Galvanized Steel
Product Category
Guy Wire
Type
Formed Wire
UPC
096359375609

Dimensions

Dimensions
38.000 in x 0.598 in x 3.446 in
Height
3.446 in
Length
38 in
Nominal Guy Wire Size
7/16" 7 Strand
Weight
1.44 lb
Width
0.598 in

Conductor Related

Conductor Diameter - Maximum
0.474
Conductor Diameter - Minimum
0.395
Conductor Diameter Range
0.395 - 0.474
Conductor Type
Galvanized Steel
Guy Wire Type
Galvanized Steel

Logistics

Carton Quantity
25
Pallet Quantity
700

Resources and downloads

Videos

play
HPS Formed Wire Dead End Install (VI05011E)